item divider Motix
Tool Holder

Tool Holder


Show all 15 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.690.24
Line line 5
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 39 g
Delivery unit 1 pce.
Material PA-GB

Description

The next size up! Use the item Screwdriver Holder 8 D20-D44 to organise large screwdrivers, files and similar tools with wide handles (20 to 44 mm in diameter). Thanks to its conical internal shape and the opening at the front, tools can be stowed securely and removed with ease.
Screwdriver Holder 8 D20-D44 clips into a Line 8 groove and doesn’t need any screw fixings. Simply insert it into the groove and turn it 90°. This makes it a seamless addition to the item Hook and Holder System and the perfect match for the item Toolpanel System. For smaller tools, there is Tool Grip 8 D12.5-D25 (grey: 0.0.683.26; black: 0.0.684.41).
All Screwdriver Holders and Tool Grips are available in grey and black. They are the perfect addition for stowing tools – all in line with the 5S lean production method.

Variants

Sort by

Ausführung:  Mehrfachhalter Halter für::  Universal Farbe:  grau grau Durchmesser:  30 ESD-sicher:  X
Ausführung:  Mehrfachhalter Halter für::  Universal Farbe:  schwarz schwarz Durchmesser:  30 ESD-sicher:  X
Ausführung:  Maulschlüssel Halter für::  Maulschlüssel Farbe:  grau grau Durchmesser:  0 ESD-sicher:  X
Ausführung:  Maulschlüssel Halter für::  Maulschlüssel Farbe:  schwarz schwarz Durchmesser:  0 ESD-sicher:  X
Ausführung:  Stift Halter für::  Stift Farbe:  grau grau Durchmesser:  0 ESD-sicher:  X
Ausführung:  Stift Halter für::  Stift Farbe:  schwarz schwarz Durchmesser:  0 ESD-sicher:  X
Ausführung:  Schraubendreher Klein Halter für::  Schraubendreher Klein Farbe:  grau grau Durchmesser:  12.5 ESD-sicher:  X
Ausführung:  Schraubendreher Klein Halter für::  Schraubendreher Klein Farbe:  schwarz schwarz Durchmesser:  12.5 ESD-sicher:  X
Ausführung:  Schraubendreher Groß Halter für::  Schraubendreher Groß Farbe:  grau grau Durchmesser:  20 ESD-sicher:  X
Ausführung:  Schraubendreher Groß Halter für::  Schraubendreher Groß Farbe:  schwarz schwarz Durchmesser:  20 ESD-sicher:  X
Ausführung:  Akkuschrauber Halter für::  Akkuschrauber Farbe:  grau grau Durchmesser:  44 ESD-sicher:  X
Ausführung:  Akkuschrauber Halter für::  Akkuschrauber Farbe:  schwarz schwarz Durchmesser:  44 ESD-sicher:  X
Ausführung:  Zange Halter für::  Zange Farbe:  grau grau Durchmesser:  0 ESD-sicher:  X
Ausführung:  Zange Halter für::  Zange Farbe:  schwarz schwarz Durchmesser:  0 ESD-sicher:  X
Ausführung:  Köcher Halter für::  Universal Farbe:  schwarz schwarz Durchmesser:  120 ESD-sicher: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097