Toolpanel Pivot Arm
On request
Technical Data
Scope of Delivery
1 Double Pivot Arm 8 695 with Height Adjuster
1 Profile 8 40x40 E
1 Groove Plate Profile 8 400x14
Fastening materials
Properties
Article number | 0.0.690.37 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 7,42 kg |
Force max | Fmax. = 140 N |
Delivery unit | 1 set |
Description
Variants
Sort by
Nombre articulations: 3 | |
Nombre articulations: 2 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100209
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
84879090
Toolpanel Pivot Arm
On request