Technical Data
Scope of Delivery
1 Tool Holder 8
1 Holder 8 240x80
2 Single Hooks 8 40x20
2 Hooks 8 80x20
1 Cloth Holder 8
2 Single Hooks 8 80x20
2 Hooks 8 40x40
2 Hooks 8 80x40
1 Double Hook 8 80x20
1 Hook 8 R30
2 Hooks 8 R40
2 Pliers Holders 8 60x30
1 Cup Holder 8 60x30
1 Holder Support D70 with Container
1 Bottle Holder 8 with Insert
Properties
Article number | 0.0.691.15 |
---|---|
Line | Work Bench System |
Property | black similar to RAL 9005 |
ESD | ESD-safe = No |
Weight | m = 1,56 kg |
Delivery unit | 1 set |
Description
Variants
Sort by
Farbe: schwarz | |
Farbe: grau |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
83025000