Hook, holder assortment
On request
Technical Data
Scope of Delivery
1 Document Holder 8
1 Pen Holder 8
2 Semi-Open Fronted Box Holders 8
1 Magnetic Holder 8 Nd
1 Pliers Holder 8
2 Screwdriver Holders 8 D12.5-D25
3 Spanner Holders 8
1 Bit Holder 8
1 Single Hook 8 80x20
1 Single Hook 8 40x20
1 Double Hook 8 80x20
1 Hook 8 80x20
1 Bottle Holder 8 with Insert
Properties
Article number | 0.0.691.19 |
---|---|
Line | Work Bench System |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight | m = 600 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Colour: Black | |
Colour: Grey |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
83025000