Power Cable
On request
This product is only available for a short time anymore.
Technical Data
Properties
Article number | 0.0.691.37 |
---|---|
Property | orange |
ESD | ESD-safe = No |
Weight | m = 4,62 kg |
Minimum bending radius | . = 87 mm |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Controller type: C 1-02/ C 1-05 | Cable length: 5 m | |
Controller type: C 3-05 | Cable length: 5 m | |
Controller type: C 1-02/ C 1-05 | Cable length: 10 m | |
Controller type: C 3-05 | Cable length: 10 m | |
Controller type: C 1-02/ C 1-05 | Cable length: 15 m | |
Controller type: C 1-02/ C 1-05 | Cable length: 20 m | |
Controller type: C 1-02/ C 1-05 | Cable length: 25 m | |
Controller type: BL 1-04/C | Cable length: 5 m | |
Controller type: BL 1-04/C | Cable length: 10 m | |
Controller type: BL 1-04/C | Cable length: 15 m |
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27062090
UNSPSC 7.0
26121629
eCl@ss 11.0
27060190
eCl@ss 4.0
27060801
eCl@ss 4.1
27060801
eCl@ss 5.0
27062001
eCl@ss 5.1
27062001
UNSPSC 9.0
26121629
eCl@ss 6.0.1
27062090
eCl@ss 7.1
27062090
Customs tariff number
85444290