item divider Motix
Tool Holder

Tool Holder


Show all 15 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

10 loops, PA-GF, grey
10 compression springs, St
2 Hammerhead Nuts 8 M6, St, bright zinc-plated
2 grub screws DIN 916 M6x12, St, bright zinc-plated

Properties

Article number 0.0.691.59
Line Work Bench System
Line line 8
Property grey similar to RAL 7042
ESD ESD-safe = No
Weight m = 57 g
Delivery unit 1 set

Description

Simply clip your tool into place! Tool Holder 8 comprises ten individual plastic loops with compression springs. Adjusting the preload on the compression springs alters the clamping force between the elements.
The loops can be twisted into place anywhere along a Line 8 profile groove and gentle pressure is all it takes to snap tools into position between the spring-mounted holders. The number of elements installed determines how many tools can be stored.
Tool Holder 8 keeps the workplace neat and tidy. It is part of the comprehensive Hook and Holder System from item and comes in grey or black.
Installation sequence:
1. Insert loop into groove
2. Turn 90°
3. Insert spring into groove
4. Use Hammerhead Nut 8 M6 and grub screw DIN 916 M6x12 to secure Tool Holder in groove

Variants

Sort by

Ausführung:  Mehrfachhalter Halter für::  Universal Farbe:  grau grau Durchmesser:  30 ESD-sicher:  X
Ausführung:  Mehrfachhalter Halter für::  Universal Farbe:  schwarz schwarz Durchmesser:  30 ESD-sicher:  X
Ausführung:  Maulschlüssel Halter für::  Maulschlüssel Farbe:  grau grau Durchmesser:  0 ESD-sicher:  X
Ausführung:  Maulschlüssel Halter für::  Maulschlüssel Farbe:  schwarz schwarz Durchmesser:  0 ESD-sicher:  X
Ausführung:  Stift Halter für::  Stift Farbe:  grau grau Durchmesser:  0 ESD-sicher:  X
Ausführung:  Stift Halter für::  Stift Farbe:  schwarz schwarz Durchmesser:  0 ESD-sicher:  X
Ausführung:  Schraubendreher Klein Halter für::  Schraubendreher Klein Farbe:  grau grau Durchmesser:  12.5 ESD-sicher:  X
Ausführung:  Schraubendreher Klein Halter für::  Schraubendreher Klein Farbe:  schwarz schwarz Durchmesser:  12.5 ESD-sicher:  X
Ausführung:  Schraubendreher Groß Halter für::  Schraubendreher Groß Farbe:  grau grau Durchmesser:  20 ESD-sicher:  X
Ausführung:  Schraubendreher Groß Halter für::  Schraubendreher Groß Farbe:  schwarz schwarz Durchmesser:  20 ESD-sicher:  X
Ausführung:  Akkuschrauber Halter für::  Akkuschrauber Farbe:  grau grau Durchmesser:  44 ESD-sicher:  X
Ausführung:  Akkuschrauber Halter für::  Akkuschrauber Farbe:  schwarz schwarz Durchmesser:  44 ESD-sicher:  X
Ausführung:  Zange Halter für::  Zange Farbe:  grau grau Durchmesser:  0 ESD-sicher:  X
Ausführung:  Zange Halter für::  Zange Farbe:  schwarz schwarz Durchmesser:  0 ESD-sicher:  X
Ausführung:  Köcher Halter für::  Universal Farbe:  schwarz schwarz Durchmesser:  120 ESD-sicher: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097