item divider Motix
Cable clamp

Cable clamp


Show all 4 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.691.99
Line Line D30
ESD ESD-safe = No
Weight m = 9 g
Delivery unit 1 pce.
Material St, bright zinc-plated

Description

Bowden Cable D1.5 is a robust steel cable. To ensure the Manual Trigger operates correctly, the cable must be sheathed and routed with Bowden Cable Sheathing D5/D1.5.
Accessories such as Cable Barrel Clamp D7/D2-7 M4 and Thimble D7/D2 are available for transmitting movement. The end of the loop is fastened to the Bowden Cable using Ferrule D2-7. Ferrule Crimper D2 is used to securely press everything together.

Variants

Sort by

ESD-sicher: Montageart:  Schrauben Durchmesser Seil:  3 mm
ESD-sicher:  X Montageart:  Schrauben Durchmesser Seil:  2 mm
ESD-sicher: Montageart:  Pressen Durchmesser Seil:  3 mm
ESD-sicher:  X Montageart:  Pressen Durchmesser Seil:  2 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23130103
eCl@ss 11.0
23130103
eCl@ss 4.0
23130103
eCl@ss 4.1
23130103
eCl@ss 5.0
23130103
eCl@ss 5.1
23130103
eCl@ss 6.0.1
23130103
eCl@ss 7.1
23130103
UNSPSC 7.0
31162904
UNSPSC 9.0
31162904
Customs tariff number
73269098