Technical Data
Scope of Delivery
Preassembled
2 parallel fastener halves D30-60, die-cast Al, natural
Clamp Lever Pi 50 M6x32
Spacer sleeve D9.5/6.4-12, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
Properties
Article number | 0.0.692.28 |
---|---|
Line | Line D30 |
ESD | ESD-safe = No |
Weight | m = 118 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Profilabstand: 18.5 mm | Klemmhebel: X | ESD-sicher: ✓ | |
Profilabstand: 30 mm | Klemmhebel: X | ESD-sicher: ✓ | |
Profilabstand: 30 mm | Klemmhebel: ✓ | ESD-sicher: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
UNSPSC 7.0
31162503
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.0
22041424
eCl@ss 7.1
23360290
Customs tariff number
83024900