item divider Motix
Locking Ring

Locking Ring


Show all 2 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Preassembled
Locking Ring D30 profile, Al
Threaded cross dowel M6, St, bright zinc-plated
Clamp Lever Pi 50 M6x40
Spacer sleeve D9.5/6.4-12, St, bright zinc-plated

Properties

Article number 0.0.692.29
ESD ESD-safe = No
Weight m = 130 g
Delivery unit 1 pce.

Description

Continuous improvement made easy! Fasteners with Clamp Lever are ideal for making quick adjustments to assemblies and attaching or removing (Profile) Tubes. They make it easier to create test structures and implement ergonomic adjustments on work benches.
Two quickly adjustable Fasteners are available – Fastener D30 with Clamp Lever and Parallel Fastener D30-60 with Clamp Lever.
Locking Ring D30 with Clamp Lever acts as a quickly adjustable stop on all (Profile) Tubes D30, making it easy to modify the stroke of Karakuri/LCA applications by moving the stops for item Plain Bearings. Weights can also be fixed in place or released with a flick of the wrist.
Clamp Levers boast the ergonomic, easy-to-grip shape of the design award-winning Pi range of operating elements. As the grip can be disconnected by pressing the button, it can be rotated into the desired position even if space is tight.
Fasteners with Clamp Lever can also serve as assembly aids by marking out fastener positions. When fasteners need to be repeatedly repositioned, Parallel Fastener with Clamp Lever can easily be fitted alongside them to mark their original positions.

Variants

Sort by

Zubehörfunktion:  klemmen Gewindelänge:  28 Klemmhebel:  X
Zubehörfunktion:  Schnellmontage Gewindelänge:  - Klemmhebel: 

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 4.0
23140101
eCl@ss 4.1
23140101
eCl@ss 5.0
23159090
eCl@ss 5.1
23159090
eCl@ss 8.0
23369290
eCl@ss 11.0
23360290
UNSPSC 9.0
31162503
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31162503
eCl@ss 7.1
23369290
Customs tariff number
76169990