item divider Motix
Thin Client Holder

Thin Client Holder

0.0.693.79

On request

Technical Data

Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Thin Client Holder side parts, St, white aluminium
6 self-adhesive anti-slip pads
Fastening materials
Notes on Use and Installation

Properties

Article number 0.0.693.79
Line Work Bench System
ESD ESD-safe = No
Weight m = 654 g
Delivery unit 1 set

Description

Computer power in the tightest of spaces! The Thin Client Holder can be fixed to a Line 8 groove or between a monitor and monitor holder or arm with a VESA connection – a space-saving solution that renders the computer virtually invisible.
The width of the two-part holder is easily adjusted to accommodate the computer case, while self-adhesive protective strips ensure it holds standard thin clients safely and securely in place.
As a universal, space-saving mounting solution, the Thin Client Holder helps ensure information can be presented at work benches in a neat, well organised way.
Note: When installing behind a monitor, please note the maximum torque that the joints can accommodate.

Assembly Instructions

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
76169990