Distribution Strip
On request
* Mandatory information
Technical Data
Scope of Delivery
5 power sockets (German domestic standard)
2 USB charging sockets, 5V, 3.1A
Fixings
Notes on Use and Installation
Properties
Article number | 0.0.694.13 |
---|---|
Line | Work Bench System |
ESD | ESD-safe = No |
Weight | m = 540 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Maß Z: 453 | USB-Ladeanschluss: X | |
Maß Z: 411 | USB-Ladeanschluss: ✓ |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27144042
UNSPSC 7.0
39121406
UNSPSC 9.0
39121406
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
Customs tariff number
85366990
Distribution Strip
On request
* Mandatory information