item divider Motix
Ferrule Crimper D2

Ferrule Crimper D2

0.0.694.36


This product is no longer available.

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.694.36
Line Line D30
ESD ESD-safe = No
Weight m = 654 g
Delivery unit 1 pce.
Material St

Description

Bowden Cable D1.5 is a robust steel cable. To ensure the Manual Trigger operates correctly, the cable must be sheathed and routed with Bowden Cable Sheathing D5/D1.5.
Accessories such as Cable Barrel Clamp D7/D2-7 M4 and Thimble D7/D2 are available for transmitting movement. The end of the loop is fastened to the Bowden Cable using Ferrule D2-7. Ferrule Crimper D2 is used to securely press everything together.

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
27112104
eCl@ss 8.0
21043890
eCl@ss 11.0
21043890
eCl@ss 4.0
21040301
eCl@ss 4.1
21040301
eCl@ss 5.0
21043290
eCl@ss 5.1
21043290
UNSPSC 9.0
27112104
eCl@ss 6.0.1
21043890
eCl@ss 7.1
21043890
Customs tariff number
73269098