item divider Motix
Caps – standard dimensions

Caps – standard dimensions


Show all 99 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.696.28
Property black
ESD ESD-safe = Yes
Weight m = 10 g
Delivery unit 1 pce.
Material PA-GF

Description

Double the safety! The ESD-safe Caps from item are intended for production areas where sensitive electronic components are handled. Their electrostatically dissipative properties make them suitable for use in an EPA (electrostatic protected area).
The Caps, which feature rounded edges and a yellow ESD symbol, are made of a special glass-fibre-reinforced plastic. PA-ESD ensures a surface resistance of <106 Ω.
Simply push the Caps into the core bores of aluminium profiles to fasten them in place. They keep out dust and eliminate the need to deburr cut edges. Their geometry ensures a secure hold even when subjected to vibrations and temperature fluctuations.

Assembly Instructions

Variants

Sort by

Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  16 mm Maß Y:  8,5 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  20 mm Maß Y:  10 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Quadratisch Quadratisch Maß X:  20 mm Maß Y:  20 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Quadratisch Quadratisch Maß X:  20 mm Maß Y:  20 mm Farbe:  grau grau
Baureihe:  5 Kontur:  Quadratisch Quadratisch Maß X:  20 mm Maß Y:  20 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  10 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  10 mm Farbe:  grau grau
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  10 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  20 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  20 mm Farbe:  grau grau
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  20 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Quadratisch Quadratisch Maß X:  40 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Quadratisch Quadratisch Maß X:  40 mm Maß Y:  40 mm Farbe:  grau grau
Baureihe:  5 Kontur:  Quadratisch Quadratisch Maß X:  40 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  60 mm Maß Y:  20 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  60 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  14 mm Farbe:  schwarz schwarz
Baureihe:  5 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  20 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  30 mm Maß Y:  12 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  30 mm Maß Y:  12 mm Farbe:  grau grau
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  30 mm Maß Y:  12 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  30 mm Maß Y:  24 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Quadratisch Quadratisch Maß X:  30 mm Maß Y:  30 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Quadratisch Quadratisch Maß X:  30 mm Maß Y:  30 mm Farbe:  grau grau
Baureihe:  6 Kontur:  Quadratisch Quadratisch Maß X:  30 mm Maß Y:  30 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  60 mm Maß Y:  12 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  60 mm Maß Y:  24 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  60 mm Maß Y:  30 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  60 mm Maß Y:  30 mm Farbe:  grau grau
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  60 mm Maß Y:  30 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Quadratisch Quadratisch Maß X:  60 mm Maß Y:  60 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Quadratisch Quadratisch Maß X:  60 mm Maß Y:  60 mm Farbe:  grau grau
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  90 mm Maß Y:  30 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  90 mm Maß Y:  60 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  30 mm Farbe:  schwarz schwarz
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  30 mm Farbe:  grau grau
Baureihe:  6 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  60 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  32 mm Maß Y:  18 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  32 mm Maß Y:  18 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  16 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  16 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  16 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  32 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Quadratisch Quadratisch Maß X:  40 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Quadratisch Quadratisch Maß X:  40 mm Maß Y:  40 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Quadratisch Quadratisch Maß X:  40 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  16 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  16 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  16 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  32 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  40 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Quadratisch Quadratisch Maß X:  80 mm Maß Y:  80 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Quadratisch Quadratisch Maß X:  80 mm Maß Y:  80 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Quadratisch Quadratisch Maß X:  80 mm Maß Y:  80 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  16 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  40 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  80 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  80 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Quadratisch Quadratisch Maß X:  120 mm Maß Y:  120 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  160 mm Maß Y:  16 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  160 mm Maß Y:  28 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  160 mm Maß Y:  28 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  160 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  160 mm Maß Y:  40 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  160 mm Maß Y:  60 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  160 mm Maß Y:  80 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  160 mm Maß Y:  80 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  200 mm Maß Y:  28 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  200 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  200 mm Maß Y:  80 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  240 mm Maß Y:  28 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  240 mm Maß Y:  40 mm Farbe:  schwarz schwarz
Baureihe:  10 Kontur:  Rechteckig Rechteckig Maß X:  50 mm Maß Y:  20 mm Farbe:  schwarz schwarz
Baureihe:  10 Kontur:  Rechteckig Rechteckig Maß X:  50 mm Maß Y:  20 mm Farbe:  grau grau
Baureihe:  10 Kontur:  Quadratisch Quadratisch Maß X:  50 mm Maß Y:  50 mm Farbe:  schwarz schwarz
Baureihe:  10 Kontur:  Quadratisch Quadratisch Maß X:  50 mm Maß Y:  50 mm Farbe:  grau grau
Baureihe:  10 Kontur:  Rechteckig Rechteckig Maß X:  100 mm Maß Y:  50 mm Farbe:  schwarz schwarz
Baureihe:  10 Kontur:  Rechteckig Rechteckig Maß X:  100 mm Maß Y:  50 mm Farbe:  grau grau
Baureihe:  10 Kontur:  Quadratisch Quadratisch Maß X:  100 mm Maß Y:  100 mm Farbe:  schwarz schwarz
Baureihe:  10 Kontur:  Quadratisch Quadratisch Maß X:  100 mm Maß Y:  100 mm Farbe:  grau grau
Baureihe:  10 Kontur:  Rechteckig Rechteckig Maß X:  200 mm Maß Y:  100 mm Farbe:  schwarz schwarz
Baureihe:  10 Kontur:  Rechteckig Rechteckig Maß X:  200 mm Maß Y:  100 mm Farbe:  grau grau
Baureihe:  12 Kontur:  Quadratisch Quadratisch Maß X:  60 mm Maß Y:  60 mm Farbe:  schwarz schwarz
Baureihe:  12 Kontur:  Rechteckig Rechteckig Maß X:  120 mm Maß Y:  60 mm Farbe:  schwarz schwarz
Baureihe:  12 Kontur:  Quadratisch Quadratisch Maß X:  120 mm Maß Y:  120 mm Farbe:  schwarz schwarz
Baureihe:  12 Kontur:  Rechteckig Rechteckig Maß X:  240 mm Maß Y:  60 mm Farbe:  schwarz schwarz
Baureihe:  12 Kontur:  Rechteckig Rechteckig Maß X:  240 mm Maß Y:  120 mm Farbe:  schwarz schwarz
Baureihe:  X Kontur:  Rechteckig Rechteckig Maß X:  60 mm Maß Y:  12 mm Farbe:  grau grau
Baureihe:  X Kontur:  Rechteckig Rechteckig Maß X:  40 mm Maß Y:  16 mm Farbe:  grau grau
Baureihe:  X Kontur:  Quadratisch Quadratisch Maß X:  40 mm Maß Y:  40 mm Farbe:  grau grau
Baureihe:  X Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  16 mm Farbe:  grau grau
Baureihe:  X Kontur:  Rechteckig Rechteckig Maß X:  80 mm Maß Y:  40 mm Farbe:  grau grau
Baureihe:  X Kontur:  Quadratisch Quadratisch Maß X:  80 mm Maß Y:  80 mm Farbe:  grau grau
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  200 mm Maß Y:  14 mm Farbe:  schwarz schwarz
Baureihe:  8 Kontur:  Rechteckig Rechteckig Maß X:  200 mm Maß Y:  14 mm Farbe:  grau grau

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
Customs tariff number
39269097