item divider Motix
Tool Block 8

Tool Block 8


Show all 2 variants
On request
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Tool Block 320x160, PP, natural
1 Container Holder 8 160

Properties

Article number 0.0.699.23
Property black similar to RAL 9005
ESD ESD-safe = No
Weight m = 1,282 kg
Delivery unit 1 set

Description

Organisation on your terms! Tool Block 320x160 is a block of plastic with a grid printed over the top – and the perfect solution for keeping your drills, countersinks, thread taps and bits neatly arranged and close to hand.
You can drill the blind holes that will hold your tools and accessories wherever you like on the block. The robust material ensures your tools are always clearly arranged and in easy reach.
The Tool Block can be stowed in a drawer or mounted somewhere convenient using Container Holder 8 160 from item. Tray 8 Tool Block 320x160 contains both the Tool Block and Holder as a set. Thanks to the preassembled Automatic T-Slot Nuts, this handy solution can be installed in a Line 8 profile groove in just seconds.

Variants

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
eCl@ss 11.0
21100290
UNSPSC 9.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
84879090