Conduit Profile U 40x40
20 3.000
On request
* Mandatory information
Technical Data
Properties
Article number | 7.0.001.44 |
---|---|
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 1,7 cm2 |
Weight, spec. Length | m = 0,45 kg/m |
Delivery unit | cut-off max. 3000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Unité de livraison: découpe | Longueur: 20 ... 3000 | Montage de bouchon: vissé | |
Unité de livraison: pièce | Longueur: 3000 | Montage de bouchon: vissé | |
Unité de livraison: découpe | Longueur: 20 ... 3000 | Montage de bouchon: Aucun(e) | |
Unité de livraison: pièce | Longueur: 3000 | Montage de bouchon: Aucun(e) |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 11.0
27400704
eCl@ss 7.1
27400704
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042990
Conduit Profile U 40x40
20 3.000
On request
* Mandatory information