Double Panel Profile
20 3.000
On request
* Mandatory information
Technical Data
Properties
Article number | 7.0.001.65 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 1,35 cm2 |
Weight, spec. Length | m = 0,36 kg/m |
Delivery unit | cut-off max. 3000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 3000 | Design: Standard | |
Delivery unit: Piece | Length: 3000 | Design: Standard | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Design: Economy | |
Delivery unit: Piece | Length: 3000 | Design: Economy |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250320
eCl@ss 7.1
23250320
eCl@ss 11.0
23250320
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 4.0
22041426
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042990
Double Panel Profile
20 3.000
On request
* Mandatory information