Technical Data
Properties
Article number | 7.0.002.71 |
---|---|
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 8,85 cm2 |
Moment of Inertia, torsional | It = 1,84 cm4 |
Moment of Inertia, x-axis | Ix = 9,48 cm4 |
Moment of Inertia, y-axis | Iy = 56,54 cm4 |
Weight, spec. Length | m = 2,39 kg/m |
Delivery unit | 1 pce., length 2000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 3,12 cm3 |
Resistance Moment, y-axis | Wy = 11,25 cm3 |
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 2000 | |
Delivery unit: Piece | Length: 2000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
35070290
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
Customs tariff number
76042990