item divider Motix
Three-Sided Full-Height Guard for Checkout Area with Service Opening

Three-Sided Full-Height Guard for Checkout Area with Service Opening

0.0.703.53

On request

Technical Data

Properties

Article number 0.0.703.53
ESD ESD-safe = No
Weight m = 20,66 kg
Delivery unit 1 pce.

Description

A three-sided full-height sneeze guard for checkout areas, with a service opening
This full-height sneeze guard enhances safety for checkout staff thanks to its three sides made of high-strength PET-G. The service opening is ideal for ensuring permanently installed cashless payment terminals can be used in supermarkets. The height and length of the transparent guard panels can be easily adjusted to suit the dimensions of the cash desk and the height of the conveyor belt. The dimensions of the ready-to-use solution are suitable for many standard checkout systems.

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
Customs tariff number
76109090