Technical Data
Properties
Article number | 0.0.007.12 |
---|---|
ESD | ESD-safe = No |
Weight | m = 300 g |
Delivery unit | 1 pce. |
Material | Chrome vanadium steel, matt chrome-plated |
Width across flats | s = 8 A/F |
Description
Variants
Sort by
Schlüsselweite: SW6 | Ausführung: standard | Baureihe: - | |
Schlüsselweite: SW8 | Ausführung: standard | Baureihe: - | |
Schlüsselweite: SW5 | Ausführung: standard | Baureihe: - | |
Schlüsselweite: SW3 | Ausführung: standard | Baureihe: - | |
Schlüsselweite: SW4 | Ausführung: standard | Baureihe: - | |
Schlüsselweite: SW5 | Ausführung: Kurz | Baureihe: 8 |
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21040409
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
UNSPSC 9.0
27111710
eCl@ss 6.0.1
21040401
eCl@ss 11.0
21040410
UNSPSC 7.0
27111710
eCl@ss 7.1
21040409
Customs tariff number
82054000