Technical Data
Properties
Article number | 8.0.000.13 |
---|---|
Property | bright zinc-plated |
ESD | ESD-safe = Yes |
Weight | m = 1,31 g |
Delivery unit | 1 pce. |
Material | St |
Description
Variants
Sort by
Diametro: ø 3,5 mm | Lunghezza filettatura: 6.5 | |
Diametro: ø 4,2 mm | Lunghezza filettatura: 9.5 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110112
UNSPSC 9.0
31161506
eCl@ss 7.1
23110112
eCl@ss 4.0
23110112
eCl@ss 4.1
23110112
eCl@ss 5.0
23110112
eCl@ss 5.1
23110112
UNSPSC 7.0
31161506
eCl@ss 6.0.1
23110112
eCl@ss 11.0
23110201
Customs tariff number
73181595