item divider Motix
Button-Head Screws

Button-Head Screws


Show all 89 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Property class 10.9 (bright zinc-plated designs)

Properties

Article number 8.0.002.13
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 2,2 g
Delivery unit 1 pce.
Material St

Variants

Sort by

Standard:  ISO 7380 Thread:  M3 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  6
Standard:  ISO 7380 Thread:  M3 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  8
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  6
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  8
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  10
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  12
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  14
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  18
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  22
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  6
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  8
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  10
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  12
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  14
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  18
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  8
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  10
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  12
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  14
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  18
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M6 Material:  Stainless steel Colour:  White aluminium White aluminium Thread length:  22
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  22
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  50
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  60
Standard:  ISO 7380 Thread:  M6 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  75
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  10
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  12
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  14
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  18
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M8 Material:  Stainless steel Colour:  White aluminium White aluminium Thread length:  20
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  22
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  50
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  55
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  60
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  75
Standard:  ISO 7380 Thread:  M8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  80
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  22
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  50
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  60
Standard:  ISO 7380 Thread:  M10 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  80
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  20
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  30
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  35
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  40
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  45
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  50
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  60
Standard:  ISO 7380 Thread:  M12 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  80
Standard:  DIN 7504 Thread:  St 3.9 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  DIN 7504 Thread:  St 3.9 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  25
Standard:  DIN 7500C Thread:  M5 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  16
Standard:  WN 5463 Thread:  KH8 Material:  Steel (bright zinc-plated) Colour:  Aluminium, natural Aluminium, natural Thread length:  55
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  - Thread length:  12
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Black Black Thread length:  14
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Black Black Thread length:  16
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Black Black Thread length:  18
Standard:  ISO 4759 -1 Thread:  M4 Material:  Steel (bright zinc-plated) Colour:  Black Black Thread length:  25

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 4.0
23110102
eCl@ss 11.0
23110101
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Customs tariff number
73181568