item divider Motix
Button flange head screws

Button flange head screws


Show all 57 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 8.0.003.59
Property bright zinc-plated
ESD ESD-safe = Yes
Weight m = 6,91 g
Delivery unit 1 pce.
Material St

Variants

Sort by

Thread:  M4 Thread length:  6
Thread:  M4 Thread length:  8
Thread:  M4 Thread length:  10
Thread:  M4 Thread length:  12
Thread:  M4 Thread length:  14
Thread:  M4 Thread length:  16
Thread:  M4 Thread length:  18
Thread:  M4 Thread length:  20
Thread:  M4 Thread length:  22
Thread:  M4 Thread length:  25
Thread:  M4 Thread length:  30
Thread:  M5 Thread length:  8
Thread:  M5 Thread length:  10
Thread:  M5 Thread length:  12
Thread:  M5 Thread length:  14
Thread:  M5 Thread length:  16
Thread:  M5 Thread length:  18
Thread:  M5 Thread length:  20
Thread:  M5 Thread length:  22
Thread:  M5 Thread length:  25
Thread:  M5 Thread length:  30
Thread:  M6 Thread length:  10
Thread:  M6 Thread length:  12
Thread:  M6 Thread length:  14
Thread:  M6 Thread length:  16
Thread:  M6 Thread length:  18
Thread:  M6 Thread length:  20
Thread:  M6 Thread length:  22
Thread:  M6 Thread length:  25
Thread:  M6 Thread length:  30
Thread:  M6 Thread length:  35
Thread:  M6 Thread length:  40
Thread:  M8 Thread length:  10
Thread:  M8 Thread length:  12
Thread:  M8 Thread length:  14
Thread:  M8 Thread length:  16
Thread:  M8 Thread length:  18
Thread:  M8 Thread length:  20
Thread:  M8 Thread length:  22
Thread:  M8 Thread length:  25
Thread:  M8 Thread length:  30
Thread:  M8 Thread length:  35
Thread:  M8 Thread length:  40
Thread:  M10 Thread length:  16
Thread:  M10 Thread length:  20
Thread:  M10 Thread length:  25
Thread:  M10 Thread length:  30
Thread:  M10 Thread length:  35
Thread:  M10 Thread length:  40
Thread:  M10 Thread length:  50
Thread:  M10 Thread length:  60
Thread:  M12 Thread length:  20
Thread:  M12 Thread length:  25
Thread:  M12 Thread length:  30
Thread:  M12 Thread length:  40
Thread:  M12 Thread length:  50
Thread:  M12 Thread length:  60

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 11.0
23110101
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
UNSPSC 7.0
31161501
Customs tariff number
73181595