Surfaces grillagées
Sur demande
Données techniques
Étendue de la livraison
Fil ⌀ 6/8 mm
Largeur de maille : 25x200 mm
Hauteur : 1830 mm
Largeur : 958 mm
Propriétés
Article number | 0.0.446.08 |
---|---|
Propriété | noir |
ESD | Avec protection ESD = Non |
Poids | p = 22 kg |
Unité de livraison | 1 pce |
Matériaux | Acier |
Description
Variantes
Sort by
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Aluminium (natural) | Colour: Aluminium, natural | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (nickel-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Cut-off | Length: 100 ... 2470 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 2500 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Cut-off | Length: 100 ... 1970 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel | Colour: Black | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 | |
Material: Steel (bright zinc-plated) | Colour: Bright zinc-plated | ESD-safe: X | Delivery unit: Piece | Length: 0 ... 999999 |
Téléchargement CAO
Données CAO
Accessoires
Classification
Les classifications sont des normes de données sur les produits utilisées, entre autres, dans l’industrie afin de soutenir le traitement structuré dans les systèmes ERP et e-business. Avez-vous besoin des données de classification de tous les produits d’item pour votre système de procuration électronique ? Si c’est le cas, n’hésitez pas à nous contacter.
eCl@ss 8.0
35010203
eCl@ss 4.0
35010203
eCl@ss 4.1
35010203
eCl@ss 5.0
35010203
eCl@ss 5.1
35010203
UNSPSC 9.0
30103201
eCl@ss 6.0.1
35010203
eCl@ss 11.0
23360401
eCl@ss 7.1
35010203
UNSPSC 7.0
30103201
Numéro du tarif douanier
73143100