New products 2019/I (spring)

Automation System
Simple combination! The new Timing-Belt Reverse Units with Bore D12, D15 and D34 can be used to build custom Linear Units with Motors from item.
Simple improvement! The precise and powerful Ball Screw Units KGT are now prepared for connection to item Motors without requiring hub machining.
Simple connection! Power and Data Cables are now also available in lengths of 15, 20 and 25 metres, thus ensuring switchgear that is located further away can now also be used.
Producten vergelijken

Timing-Belt Reverse Unit 5 40 R10 with Bore D12

Timing-Belt Reverse Unit 8 40 R25 with Bore D15

Timing-Belt Reverse Unit 8 80 R25 with Bore D34

Timing-Belt Reverse Unit 8 80 R50 II with Bore D34

Chain Reverse Unit 8 80 with Bore D15

Ball Screw Unit KGT 20x5 with Bore D15

Ball Screw Unit KGT 20x20 with Bore D15

Power Cable SC1 05 /15, orange

Power Cable SC1 05 /20, orange

Power Cable SC1 05 /25, orange

Data Cable RSC /15, green

Data Cable RSC /20, green

Data Cable RSC /25, green

Data Cable AKSC/15, green

Data Cable AKSC/20, green

Data Cable AKSC/25, green

Cover Profile 6 LE, grey similar to RAL 7042

Leveringseenheid
1 pce., length 2000 mm
Leveringseenheid
cut-off max. 2000 mm

Cover Profile 8 LE, grey similar to RAL 7042

Leveringseenheid
1 pce., length 2000 mm
Leveringseenheid
cut-off max. 2000 mm