item divider Motix

Assembly Paste

1.0.003.61


This product is no longer available.

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Inhalt: 100 g (Tube)

Properties

Article number 1.0.003.61
Weight m = 115 g
Delivery unit 1 pce.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23060102
eCl@ss 4.0
23060102
eCl@ss 4.1
23060102
eCl@ss 5.0
23060102
eCl@ss 5.1
23060102
UNSPSC 9.0
15121902
eCl@ss 11.0
23060102
eCl@ss 6.0.1
23060102
eCl@ss 7.1
23060102
UNSPSC 7.0
15121902
Customs tariff number
34031980