item divider Motix
Magnetic Catch

Magnetic Catch


Show all 5 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Basic unit, PA-GF
Flat head screw DIN 921-M5x6, St, bright zinc-plated as holding plate

Properties

Article number 0.0.196.48
Line line 8
Property black
ESD ESD-safe = No
Weight m = 34 g
Force F = 45 N
Delivery unit 1 set

Description

Magnetic Catches are particularly suitable for latching swing and sliding doors. Turning the Magnetic Catch through 180° enables users to choose between two different holding forces (this does not apply to Magnetic Catch X).
The Magnetic Catches can be adjusted to the thickness of the panel element using the mounting slots. In conjunction with Catch Mounting Brackets, they can also be used on doors with profile frames.
F1 = 30 N
F2 = 45 N

Variants

Sort by

Line:  8 Colour:  Black Black Edge length X:  20 Edge length Y:  40 Height/depth Z:  27.5
Line:  6 Colour:  Black Black Edge length X:  16 Edge length Y:  38 Height/depth Z:  22
Line:  5 Colour:  Black Black Edge length X:  14 Edge length Y:  28 Height/depth Z:  15
Line:  5 Colour:  Grey Grey Edge length X:  14 Edge length Y:  28 Height/depth Z:  15
Line:  X Colour:  Grey Grey Edge length X:  22 Edge length Y:  20 Height/depth Z:  24

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041422
eCl@ss 4.1
22041422
UNSPSC 9.0
31163101
eCl@ss 11.0
23240190
UNSPSC 7.0
31163101
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
Customs tariff number
85051990