item divider Motix
Clamp Profile 8 40x40

Clamp Profile 8 40x40


Show all 8 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Cap Screws DIN 912-M6x16, St, bright zinc-plated

Properties

Article number 0.0.196.50
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 7,49 cm2
Moment of Inertia, torsional It = 1,54 cm4
Moment of Inertia, x-axis Ix = 10,11 cm4
Moment of Inertia, y-axis Iy = 11,44 cm4
Weight, spec. Length m = 2,01 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 4,81 cm3
Resistance Moment, y-axis Wy = 5,66 cm3

Description

The Clamp Profiles are particularly suitable for constructing and subdividing large-area guards and enclosures as well as swing and sliding doors.
Corrugated mesh, sheet material, panels and plastic panel elements can be clamped into position.
The secure clamping of the panel elements reinforces the high rigidity of the frame element.
Clamp Profiles can be connected together in different ways:
> direct screw attachment of the profiles
> using the Clamp-Profile Fasteners
Clamp Profile:
A pre-tensioned clamp strip presses directly on the panel element and holds it secure and rattle free in the clamp groove of this profile. The best support effect is achieved with enclosed panels and inherently stable steel mesh

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  standard Flächenanzahl:  1 Plattenstärkenbereich:  2-8,5 mm
Liefereinheit:  Stück Länge:  6000 Bauart:  standard Flächenanzahl:  1 Plattenstärkenbereich:  2-8,5 mm
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  economy Flächenanzahl:  1 Plattenstärkenbereich:  2-8,5 mm
Liefereinheit:  Stück Länge:  6000 Bauart:  economy Flächenanzahl:  1 Plattenstärkenbereich:  2-8,5 mm
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  standard Flächenanzahl:  2 Plattenstärkenbereich:  2-8,5 mm
Liefereinheit:  Stück Länge:  6000 Bauart:  standard Flächenanzahl:  2 Plattenstärkenbereich:  2-8,5 mm
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  leicht Flächenanzahl:  2 Plattenstärkenbereich:  2-6 mm
Liefereinheit:  Stück Länge:  6000 Bauart:  leicht Flächenanzahl:  2 Plattenstärkenbereich:  2-6 mm

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 6.0.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100