item divider Motix
Saw Cut (Medium Cross-Sections)

Saw Cut (Medium Cross-Sections)


Show all 2 variants
This item is not directly orderable.

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.026.66
ESD ESD-safe = Yes
Cut-off, Length Cut-off, Length = Yes
Delivery unit 1 pce.

Variants

Sort by

Material:  Aluminium (natural)
Material:  Steel (bright zinc-plated)

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
25090703
eCl@ss 11.0
25090703
eCl@ss 7.1
25090703
eCl@ss 4.0
25090701
eCl@ss 5.0
25090703
eCl@ss 6.0.1
25090703
eCl@ss 4.1
25090701
eCl@ss 5.1
25090703
UNSPSC 7.0
73181007
UNSPSC 9.0
73181007
Customs tariff number
76042100