Technical Data
Scope of Delivery
Multi-Spline Shaft similar to DIN ISO 14 6x26x32, St, C 45 k
Snap Ring W32
Properties
Article number | 0.0.337.93 |
---|---|
Torque max. | Mmax. = 60 Nm |
ESD | ESD-safe = No |
Weight | m = 470 g |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Drive type: spline shaft VK14 | Compatibility: Timing-Belt Reverse Unit R25 / Bevel Gearbox WG | |
Drive type: spline shaft VK14 | Compatibility: Timing-Belt Reverse Unit R10 / Ball Screw Unit KGT | |
Drive type: spline shaft VK32 | Compatibility: Timing-Belt Reverse Unit R50 | |
Drive type: spline shaft VK32 | Compatibility: Timing-Belt Reverse Unit R25 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23039102
eCl@ss 4.0
23030202
eCl@ss 4.1
23030202
eCl@ss 5.0
23039102
eCl@ss 5.1
23039102
eCl@ss 6.0.1
23039102
UNSPSC 9.0
26111510
eCl@ss 7.1
23039102
eCl@ss 11.0
23031990
UNSPSC 7.0
26111510
Customs tariff number
84831095