item divider Motix
Universal-Fastening Set

Universal-Fastening Set


Show all 27 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Pneumatic Universal Fasteners 8, die-cast zinc
Hexagon Socket Head Cap Screw DIN 912-M6x50, St
Hexagon Nut DIN 934 M6-I8I, St

Properties

Article number 0.0.364.46
Line line 8
Property bright zinc-plated
ESD ESD-safe = No
Weight m = 45 g
Delivery unit 1 set
Tightening torque, bright zinc-plated Mbz-p = 14 Nm

Description

Pneumatic Universal-Butt-Fastening Sets 8 are used to connect the end faces of two profiles, e.g. where profile segments need to be extended.
Alternatively, Automatic Butt-Fastening Sets 8 can also be used.

Assembly Instructions

Variants

Sort by

Line:  5 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  5 Second line:  keine Material:  Stainless steel Connection type:  Right angled Model:  One-sided
Line:  6 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  6 Second line:  keine Material:  Stainless steel Connection type:  Right angled Model:  One-sided
Line:  8 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  8 Second line:  keine Material:  Stainless steel Connection type:  Right angled Model:  One-sided
Line:  8 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  8 Second line:  keine Material:  Stainless steel Connection type:  Right angled Model:  One-sided
Line:  10 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  12 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  5 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Butting Model:  One-sided
Line:  5 Second line:  keine Material:  Stainless steel Connection type:  Butting Model:  One-sided
Line:  6 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Butting Model:  One-sided
Line:  6 Second line:  keine Material:  Stainless steel Connection type:  Butting Model:  One-sided
Line:  8 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Butting Model:  One-sided
Line:  8 Second line:  keine Material:  Stainless steel Connection type:  Butting Model:  One-sided
Line:  10 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Butting Model:  One-sided
Line:  5 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  Both sides
Line:  6 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  Both sides
Line:  6 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  Both sides
Line:  8 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  Both sides
Line:  8 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  Both sides
Line:  8 Second line:  5 Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  5 Second line:  8 Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  8 Second line:  keine Material:  Stainless steel Connection type:  Right angled Model:  Both sides
Line:  8 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Right angled Model:  One-sided
Line:  8 Second line:  keine Material:  Steel (bright zinc-plated) Connection type:  Butting Model:  One-sided

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27290290
eCl@ss 4.1
27290101
eCl@ss 5.0
27299220
eCl@ss 5.1
27299220
UNSPSC 9.0
27131601
eCl@ss 6.0.1
27299220
eCl@ss 7.1
27290290
eCl@ss 4.0
27250406
UNSPSC 7.0
27131601
eCl@ss 11.0
23360290
Customs tariff number
79070000