item divider Motix
T-Slot Nut St

T-Slot Nut St


Show all 49 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.003.68
Line line 12
Property bright zinc-plated
ESD ESD-safe = Yes
Thread M12
Weight m = 49 g
Force perm. Fper. = 10.000 N
Delivery unit 1 pce.
Material St
Torque M = 100 Nm

Description

T-Slot Nuts St, heavy-duty, can be used for very heavy-duty fastening applications.
Since their cross-section is adapted to the groove shape, tensile forces are guided into the aluminium profile.
They also have more supporting threads than the turn-to-insert T-Slot Nuts and thus allow greater screw tightening torques.
item T-Slot Nut 12 St M12, heavy-duty, bright zinc-plated is a universal fastening element with an M12 thread.
This heavy-duty bright zinc-plated steel T-Slot Nut is wider than a standard T-Slot Nut. It is slid into the Line 12 profile groove at the end face and held in position by a spring-mounted thrust piece.
T-Slot Nuts with different features but the same thread size are available for this line.

Note: When selecting the appropriate variant, you should bear in mind the load-carrying capacity of the entire system comprising T-Slot Nut, groove flank and screw.
T-Slot Nuts with anti-torsion device have a raised section in the middle that extends into the groove opening. As a result, these T-Slot Nuts automatically position themselves along the groove.

Variants

Sort by

Seria:  5 Materiał:  Stal (ocynk.) Gwint:  M3 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  5 Materiał:  Stal (nierdzewna) Gwint:  M4 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  5 Materiał:  Stal (ocynk.) Gwint:  M4 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  5 Materiał:  Stal (nierdzewna) Gwint:  M5 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  5 Materiał:  Stal (ocynk.) Gwint:  M5 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  5 Materiał:  Stal (ocynk.) Gwint:  M4 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  5 Materiał:  Stal (ocynk.) Gwint:  M4 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (ocynk.) Gwint:  M3 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (ocynk.) Gwint:  M4 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (nierdzewna) Gwint:  M5 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (ocynk.) Gwint:  M5 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (nierdzewna) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (ocynk.) Gwint:  M5 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (ocynk.) Gwint:  M5 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  6 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (nierdzewna) Gwint:  M4 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M4 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (nierdzewna) Gwint:  M5 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M5 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (nierdzewna) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  ciężkie
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (nierdzewna) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  ciężkie
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  podwójna Typ konstrukcji:  standard
Seria:  10 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  10 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  10 Materiał:  Stal (ocynk.) Gwint:  M10 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  10 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  ciężkie
Seria:  10 Materiał:  Stal (ocynk.) Gwint:  M10 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  ciężkie
Seria:  12 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  12 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  12 Materiał:  Stal (ocynk.) Gwint:  M10 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  12 Materiał:  Stal (ocynk.) Gwint:  M12 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  12 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  ciężkie
Seria:  12 Materiał:  Stal (ocynk.) Gwint:  M10 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  ciężkie
Seria:  12 Materiał:  Stal (ocynk.) Gwint:  M12 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  ciężkie
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M4 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M5 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (nierdzewna) Gwint:  M6 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (ocynk.) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard
Seria:  8 Materiał:  Stal (nierdzewna) Gwint:  M8 Kształt konstrukcji:  pojedyncza Typ konstrukcji:  standard

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110890
eCl@ss 4.0
23110806
eCl@ss 4.1
23110806
eCl@ss 5.0
23110806
eCl@ss 5.1
23110806
UNSPSC 9.0
31161708
eCl@ss 6.0.1
23110890
eCl@ss 7.1
23110890
UNSPSC 7.0
31161708
eCl@ss 11.0
23360290
Customs tariff number
73181900