item divider Motix
Support Profile

Support Profile


Show all 20 variants
20 3.000
On request
* Mandatory information

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.404.81
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 4,29 cm2
Weight, spec. Length m = 1,16 kg/m
Delivery unit cut-off max. 3000 mm
Material Al, anodized

Description

Support Profiles 80-45° and 160-20° are particularly suitable, as the lids of a modular conduit, for constructing operating consoles of any length, manual control boxes or similar applications.
The housings can be used to hold and secure printed circuit boards of various sizes up to width 100 mm.
Wall Profiles and Lid Profiles can be secured in position by means of Self-Tapping Screw St 4.2x9.5.
The Support Profiles must be provided with a bore ⌀ 3.5 mm in the marking groove for this purpose.
The screw connection creates a conductive bond between the conduit elements.

Variants

Sort by

Line:  None Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  - Width:  40 mm
Line:  None Delivery unit:  Piece Length:  3000 Groove type:  - Width:  40 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  8 mm Width:  40 mm
Line:  8 Delivery unit:  Piece Length:  3000 Groove type:  8 mm Width:  40 mm
Line:  None Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  - Width:  80 mm
Line:  None Delivery unit:  Piece Length:  3000 Groove type:  - Width:  80 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  8 mm Width:  80 mm
Line:  8 Delivery unit:  Piece Length:  3000 Groove type:  8 mm Width:  80 mm
Line:  None Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  - Width:  80 mm
Line:  None Delivery unit:  Piece Length:  3000 Groove type:  - Width:  80 mm
Line:  None Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  - Width:  120 mm
Line:  None Delivery unit:  Piece Length:  3000 Groove type:  - Width:  120 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  8 mm Width:  120 mm
Line:  8 Delivery unit:  Piece Length:  3000 Groove type:  8 mm Width:  120 mm
Line:  None Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  - Width:  160 mm
Line:  None Delivery unit:  Piece Length:  3000 Groove type:  - Width:  160 mm
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  8 mm Width:  160 mm
Line:  8 Delivery unit:  Piece Length:  3000 Groove type:  8 mm Width:  160 mm
Line:  None Delivery unit:  Cut-off Length:  20 ... 3000 Groove type:  - Width:  160 mm
Line:  None Delivery unit:  Piece Length:  3000 Groove type:  - Width:  160 mm

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 7.1
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
Customs tariff number
76042990