item divider Motix
Angle Bracket Set

Angle Bracket Set


Show all 17 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Angle Bracket 8 40x40, die-cast zinc, white aluminium, similar to RAL 9006
Angle Bracket Cap 8 40x40, PA-GF, black
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-pl.
2 Washers 13.9x13.9x2, St, bright zinc-plated
2 T-Slot Nuts 8 St M8, bright zinc-plated

Properties

Article number 0.0.411.15
Line line 8
ESD ESD-safe = No
Weight m = 162 g
Delivery unit 1 set

Description

For power-lock connection (without machining) between profiles, reinforcing profile connections or for fastening a range of components to profiles.
Angle Brackets are ideal for connecting cable conduits. The rounded internal edge prevents damage to the cables.
When used to reinforce the joints of large profiles or conduits, several Angle Brackets can be used in parallel.
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.
F < 1,000 N ∧ F x l < 50 Nm
The load-carrying capacity is to be checked to ensure both conditions are met.

Variants

Sort by

Line:  5 External dimension:  20x20 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black
Line:  5 External dimension:  40x40 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black
Line:  6 External dimension:  30x30 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black
Line:  6 External dimension:  60x60 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black
Line:  8 External dimension:  40x40 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black
Line:  8 External dimension:  40x40 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Grey Grey
Line:  8 External dimension:  40x40 Material:  Plastic (PA) Colour:  Black Black Cap colour:  Black Black
Line:  8 External dimension:  80x80 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black
Line:  8 External dimension:  80x80 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Grey Grey
Line:  8 External dimension:  80x80 Material:  Plastic (PA) Colour:  Black Black Cap colour:  Black Black
Line:  8 External dimension:  160x80 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black
Line:  X External dimension:  40x40 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Grey Grey
Line:  X External dimension:  80x80 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Grey Grey
Line:  10 External dimension:  50x50 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Grey Grey
Line:  10 External dimension:  100x100 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Grey Grey
Line:  12 External dimension:  60x60 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black
Line:  12 External dimension:  120x120 Material:  Die-cast zinc Colour:  Aluminium, natural Aluminium, natural Cap colour:  Black Black

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
79070000