Technical Data
Scope of Delivery
Housing and anti-torsion block, PA-GF, black
Cap Screw DIN 912-M6x28, St, bright zinc-plated
Properties
Article number | 0.0.411.31 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 22 g |
Delivery unit | 1 set |
Description
Variants
Sort by
Compatibility: Universal | Diameter of proximity switch: Ø 6.5 mm | |
Compatibility: Universal | Diameter of proximity switch: Ø 8 mm | |
Compatibility: Universal | Diameter of proximity switch: Ø 12 mm | |
Compatibility: Universal | Diameter of proximity switch: Ø 18 mm | |
Compatibility: Universal | Diameter of proximity switch: Ø 20 mm | |
Compatibility: KRF | Diameter of proximity switch: - | |
Compatibility: Timing-Belt Reverse Unit | Diameter of proximity switch: Ø 8 mm |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 7.1
27220501
eCl@ss 11.0
27220501
eCl@ss 6.0.1
23309213
UNSPSC 9.0
31141501
UNSPSC 7.0
31141501
Customs tariff number
39269097