Technical Data
Scope of Delivery
Hardness 55 Sh A
Steel insert, St
a = M6b = ⌀ 20 mm
c = 15 mm
Properties
Article number | 0.0.416.35 |
---|---|
Property | black |
ESD | ESD-safe = No |
Thread | M6 |
Weight | m = 12 g |
Hardness | 55 Sh A |
Force max | Fmax. = 150 N |
Delivery unit | 1 pce. |
Material | NBR |
Description
Variants
Sort by
Form: zylindrisch | Gewinde: M4 | inkl. Gewindestift: X | |
Form: zylindrisch | Gewinde: M6 | inkl. Gewindestift: X | |
Form: zylindrisch | Gewinde: M8 | inkl. Gewindestift: X | |
Form: zylindrisch | Gewinde: M4 | inkl. Gewindestift: ✓ | |
Form: Parabelförmig | Gewinde: M8 | inkl. Gewindestift: X | |
Form: Parabelförmig | Gewinde: M10 | inkl. Gewindestift: X | |
Form: Parabelförmig | Gewinde: M12 | inkl. Gewindestift: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23270290
eCl@ss 4.0
22041412
eCl@ss 4.1
22041412
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
UNSPSC 9.0
31141502
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23189090
eCl@ss 7.1
23270290
UNSPSC 7.0
31141502
Customs tariff number
40169991