item divider Motix
Profile 6 30x30

Profile 6 30x30


Show all 12 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.419.01
Line line 6
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 4,67 cm2
Moment of Inertia, torsional It = 0,41 cm4
Moment of Inertia, x-axis Ix = 4,15 cm4
Moment of Inertia, y-axis Iy = 4,15 cm4
Weight, spec. Length m = 1,26 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized
Permissible groove extraction force F = 1750 N
Resistance Moment, x-axis Wx = 2,77 cm3
Resistance Moment, y-axis Wy = 2,77 cm3

Description

Profile 6 30x30 is a universal construction profile made of high-quality anodized aluminium in the modular dimension of Line 6.
This robust aluminium profile in the standard design variant from item features four open Line 6 profile grooves.
The profiles in Line 6 are available in standard and light design variants. Due to additional cavities, a Profile 6 30x30 light weighs around 27 percent less than a Profile 6 30x30 in the same length.
The area moments of inertia against profile deflection and the maximum groove load-bearing capacity of the selected profile must be given due consideration in respect of the loads involved.
Line 6 profiles from item are available with closed grooves in a variety of arrangements. The profile wall can be opened up partially or completely so that the groove underneath can be used.

Variants

Sort by

Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  leicht Nuten:  offen offen
Liefereinheit:  Stück Länge:  6000 Bauart:  leicht Nuten:  offen offen
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  standard Nuten:  offen offen
Liefereinheit:  Stück Länge:  6000 Bauart:  standard Nuten:  offen offen
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  leicht Nuten:  1 Seite geschlossen 1 Seite geschlossen
Liefereinheit:  Stück Länge:  6000 Bauart:  leicht Nuten:  1 Seite geschlossen 1 Seite geschlossen
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  leicht Nuten:  2 Seiten geschlossen (90°) 2 Seiten geschlossen (90°)
Liefereinheit:  Stück Länge:  6000 Bauart:  leicht Nuten:  2 Seiten geschlossen (90°) 2 Seiten geschlossen (90°)
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  leicht Nuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)
Liefereinheit:  Stück Länge:  6000 Bauart:  leicht Nuten:  2 Seiten geschlossen (180°) 2 Seiten geschlossen (180°)
Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Bauart:  leicht Nuten:  3 Seiten geschlossen 3 Seiten geschlossen
Liefereinheit:  Stück Länge:  6000 Bauart:  leicht Nuten:  3 Seiten geschlossen 3 Seiten geschlossen

Load Calculation

Deflection calculator

Force application
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100