item divider Motix
Cap – rounded outer surface

Cap – rounded outer surface


Show all 24 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.425.71
Line line 5
Property black
ESD ESD-safe = No
Weight m = 0,9 g
Delivery unit 1 pce.
Material PA-GF

Description

Radiused caps for the end faces of the various profile geometries; the cut face does not need to be deburred.
Plastic caps are secured by pressing/knocking them into the core bores.

Variants

Sort by

Line:  5 Shape:  Rounded Rounded External radius:  20 mm Diameter:  - Angle:  90°
Line:  5 Shape:  Rounded Rounded External radius:  40 mm Diameter:  - Angle:  30°
Line:  5 Shape:  Rounded Rounded External radius:  40 mm Diameter:  - Angle:  45°
Line:  5 Shape:  Rounded Rounded External radius:  40 mm Diameter:  - Angle:  60°
Line:  5 Shape:  Rounded Rounded External radius:  40 mm Diameter:  - Angle:  90°
Line:  6 Shape:  Rounded Rounded External radius:  30 mm Diameter:  - Angle:  90°
Line:  6 Shape:  Rounded Rounded External radius:  60 mm Diameter:  - Angle:  30°
Line:  6 Shape:  Rounded Rounded External radius:  60 mm Diameter:  - Angle:  45°
Line:  6 Shape:  Rounded Rounded External radius:  60 mm Diameter:  - Angle:  60°
Line:  6 Shape:  Rounded Rounded External radius:  60 mm Diameter:  - Angle:  90°
Line:  8 Shape:  Rounded Rounded External radius:  26 mm Diameter:  ø 52 mm Angle:  270°
Line:  8 Shape:  Rounded Rounded External radius:  40 mm Diameter:  - Angle:  90°
Line:  8 Shape:  Rounded Rounded External radius:  40 mm Diameter:  - Angle:  90°
Line:  8 Shape:  Rounded Rounded External radius:  80 mm Diameter:  - Angle:  30°
Line:  8 Shape:  Rounded Rounded External radius:  80 mm Diameter:  - Angle:  30°
Line:  8 Shape:  Rounded Rounded External radius:  80 mm Diameter:  - Angle:  45°
Line:  8 Shape:  Rounded Rounded External radius:  80 mm Diameter:  - Angle:  45°
Line:  8 Shape:  Rounded Rounded External radius:  80 mm Diameter:  - Angle:  60°
Line:  8 Shape:  Rounded Rounded External radius:  80 mm Diameter:  - Angle:  60°
Line:  8 Shape:  Rounded Rounded External radius:  80 mm Diameter:  - Angle:  90°
Line:  8 Shape:  Rounded Rounded External radius:  80 mm Diameter:  - Angle:  90°
Line:  8 Shape:  Circular Circular External radius:  - Diameter:  ø 40 mm Angle:  -
Line:  8 Shape:  Circular Circular External radius:  - Diameter:  ø 40 mm Angle:  -
Line:  X Shape:  Rounded Rounded External radius:  40 mm Diameter:  - Angle:  90°

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 4.0
22041441
eCl@ss 6.0.1
23369290
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
UNSPSC 9.0
31141501
eCl@ss 11.0
23360292
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
39235090