L-Based Foot
On request
* Mandatory information
Technical Data
Scope of Delivery
Housing, die-cast aluminium, black
T-Slot Nut 6 St M6, bright zinc-plated
Button-Head Screw ISO 7380-M6x12, St, bright zinc-plated
Button-Head Screw ISO 7380-M6x60, St, bright zinc-plated and slide-coated
Square nut M6, St, bright zinc-plated
Properties
Article number | 0.0.434.71 |
---|---|
Line | line 6 |
ESD | ESD-safe = No |
Weight | m = 111 g |
Force max | Fmax. = 3.000 N |
Delivery unit | 1 pce. |
Description
Variants
Sort by
Line: 8 | Colour: Black | Thread: M8 | Thread length: 80 | Height adjustment: ✓ | |
Line: 8 | Colour: Black | Thread: M8 | Thread length: 0 | Height adjustment: X | |
Line: X | Colour: Aluminium, natural | Thread: M8 | Thread length: 0 | Height adjustment: ✓ | |
Line: 6 | Colour: Black | Thread: M6 | Thread length: 60 | Height adjustment: ✓ | |
Line: 6 | Colour: Black | Thread: M6 | Thread length: 0 | Height adjustment: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 7.1
23250312
eCl@ss 11.0
23250312
UNSPSC 9.0
31162307
eCl@ss 4.0
22041433
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
83024200