item divider Motix
Slide strip

Slide strip


Show all 10 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.441.08
Line line 6
Property black
ESD ESD-safe = Yes
Weight, spec. Length m = 90 g/m
Delivery unit 1 pce., length 2000 mm
Material PE-UHMW

Description

The Slide Strips serve as slide elements when transporting goods or workpiece carriers, for example.
They can be fitted into the profile grooves, are hard-wearing and have a low coefficient of sliding friction.
The Slide Strips have a permissible load of 2 N/mm2.

The antistatic feature of the Slide Strips prevents electrostatic charging of transported goods due to friction.
They can also be used as rebate strips and guide rails or can be employed as a support base, e.g. in shelves to protect sensitive products.

Variants

Sort by

Line:  5 Delivery unit:  Cut-off Length:  20 ... 2000 Groove type:  5 mm Slide guide position:  None
Line:  5 Delivery unit:  Piece Length:  2000 Groove type:  5 mm Slide guide position:  None
Line:  6 Delivery unit:  Cut-off Length:  20 ... 2000 Groove type:  6 mm Slide guide position:  None
Line:  6 Delivery unit:  Piece Length:  2000 Groove type:  6 mm Slide guide position:  None
Line:  8 Delivery unit:  Cut-off Length:  20 ... 2000 Groove type:  8 mm Slide guide position:  None
Line:  8 Delivery unit:  Piece Length:  2000 Groove type:  8 mm Slide guide position:  None
Line:  8 Delivery unit:  Cut-off Length:  20 ... 2000 Groove type:  8 mm Slide guide position:  Left/right
Line:  8 Delivery unit:  Piece Length:  2000 Groove type:  8 mm Slide guide position:  Left/right
Line:  10 Delivery unit:  Cut-off Length:  20 ... 2000 Groove type:  10 mm Slide guide position:  None
Line:  10 Delivery unit:  Piece Length:  2000 Groove type:  10 mm Slide guide position:  None

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 11.0
23240190
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
39161000