item divider Motix
Mesh panels

Mesh panels


Show all 23 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Wire diameter: 6/8 mm
Mesh width: 25x200 mm
Height: 1830 mm
Width: 2008 mm

Properties

Article number 0.0.446.07
Property black
ESD ESD-safe = No
Weight m = 45 kg
Delivery unit 1 pce.
Material St

Description

Dual-Rod Meshes are used indoors and outdoors wherever durable and inherently stable barriers, boundaries or fencing needs to be erected.
The hot-dip galvanized surface of the Dual-Rod Meshes protects them against corrosion.
If necessary they can be painted a specific colour.
Black Dual-Rod Meshes are also powder-coated at the factory.
The wires are welded together at each cross-over point to stop the mesh losing its shape.
The narrow openings of the mesh prevent people from reaching through (as required by EN 294).

Variants

Sort by

Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Aluminium (natural) Colour:  Aluminium, natural Aluminium, natural ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Steel (nickel-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Cut-off Length:  150 ... 2970
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe: Delivery unit:  Piece Length:  3000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Cut-off Length:  100 ... 2470
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  2000
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  2500
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Cut-off Length:  100 ... 1970
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  2000
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel Colour:  Black Black ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999
Material:  Steel (bright zinc-plated) Colour:  Bright zinc-plated Bright zinc-plated ESD-safe:  X Delivery unit:  Piece Length:  0 ... 999999

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35010203
eCl@ss 4.0
35010203
eCl@ss 4.1
35010203
eCl@ss 5.0
35010203
eCl@ss 5.1
35010203
UNSPSC 9.0
30103201
eCl@ss 6.0.1
35010203
eCl@ss 11.0
23360401
eCl@ss 7.1
35010203
UNSPSC 7.0
30103201
Customs tariff number
73143100