item divider Motix
Clamp Profile 6 30x30

Clamp Profile 6 30x30


Show all 6 variants
On request

Technical Data

Properties

Article number 0.0.451.02
Line line 6
Property natural
ESD ESD-safe = No
Cross-sectional area A = 4,64 cm2
Moment of Inertia, torsional It = 0,47 cm4
Moment of Inertia, x-axis Ix = 3,53 cm4
Moment of Inertia, y-axis Iy = 3,88 cm4
Weight, spec. Length m = 1,55 kg/m
Delivery unit 1 pce., length 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 2,35 cm3
Resistance Moment, y-axis Wy = 2,54 cm3

Description

Where the panels are to be divided by a central strut (Clamp Profile 180°), this should always be tapped at the ends and bolted between the outer frame profiles.
The Profile Edging (i.e. clamping strip) will need to be interrupted accordingly.
When designing a frame, it is important to ensure that horizontal Clamp Profiles are always connected via their end faces. An appropriate bore should be drilled through the vertical profiles.
When designing a frame, it is important to ensure that horizontal Clamp Profiles are always connected via their end faces. An appropriate bore should be drilled through the vertical profiles.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Standard Number of panels:  1
Delivery unit:  Piece Length:  6000 Design:  Standard Number of panels:  1
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Economy Number of panels:  1
Delivery unit:  Piece Length:  6000 Design:  Economy Number of panels:  1
Delivery unit:  Cut-off Length:  20 ... 6000 Design:  Standard Number of panels:  2
Delivery unit:  Piece Length:  6000 Design:  Standard Number of panels:  2

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
30152001
eCl@ss 11.0
23360190
eCl@ss 6.0.1
23360101
UNSPSC 7.0
30152001
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
Customs tariff number
76042100