Technical Data
Properties
Article number | 0.0.452.91 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 8,13 cm2 |
Moment of Inertia, torsional | It = 2,57 cm4 |
Moment of Inertia, x-axis | Ix = 2,15 cm4 |
Moment of Inertia, y-axis | Iy = 50,76 cm4 |
Weight, spec. Length | m = 2,2 kg/m |
Delivery unit | 1 pce., length 3000 mm |
Material | Al, anodized |
Permissible groove extraction force | F = 5000 N |
Resistance Moment, x-axis | Wx = 2,69 cm3 |
Resistance Moment, y-axis | Wy = 12,69 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 3000 | Design: Economy | |
Delivery unit: Piece | Length: 3000 | Design: Economy | |
Delivery unit: Cut-off | Length: 20 ... 3000 | Design: Standard | |
Delivery unit: Piece | Length: 3000 | Design: Standard |
Load Calculation
Deflection calculator
Force application
20 3.000
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.