Technical Data
Properties
Article number | 0.0.453.22 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Cross-sectional area | A = 32 cm2 |
Moment of Inertia, torsional | It = 54,48 cm4 |
Moment of Inertia, x-axis | Ix = 52,72 cm4 |
Moment of Inertia, y-axis | Iy = 739,62 cm4 |
Weight, spec. Length | m = 8,64 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | Al, anodized |
Permissible groove extraction force | F = 5000 N |
Resistance Moment, x-axis | Wx = 26,36 cm3 |
Resistance Moment, y-axis | Wy = 92,45 cm3 |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: Open | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: Open | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Standard | Grooves: Open | |
Delivery unit: Piece | Length: 6000 | Design: Standard | Grooves: Open | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: 1 side closed | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: 1 side closed | |
Delivery unit: Cut-off | Length: 20 ... 6000 | Design: Light | Grooves: 2 sides closed (180°) | |
Delivery unit: Piece | Length: 6000 | Design: Light | Grooves: 2 sides closed (180°) |
Load Calculation
Deflection calculator
Force application
20 6.000
Downloads
Applications
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.