item divider Motix
Wall Profile

Wall Profile


Show all 8 variants
On request

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.

Properties

Article number 0.0.453.65
Property natural
ESD ESD-safe = Yes
Cross-sectional area A = 2,03 cm2
Weight, spec. Length m = 0,55 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized

Description

Straightforward construction of the modular conduits by moving the Wall Profiles into the Support Profiles.
The Support Profiles can also be used as a lid. Before installation, it is advisable to wipe the locking areas of the conduit elements with a cloth soaked in oil.
By subdividing Wall Profiles and Support Profiles into segments and machining accordingly (for e.g. cable glands, plug sockets, pushbuttons etc.) it is possible to reduce the work involved in assembling, dismantling and repairing installations.
Support Profiles 80-45° and 160-20° are particularly suitable, as the lids of a modular conduit, for constructing operating consoles of any length, manual control boxes or similar applications.
The housings can be used to hold and secure printed circuit boards of various sizes up to width 100 mm.
Wall Profiles and Lid Profiles can be secured in position by means of Self-Tapping Screw St 4.2x9.5.
The Support Profiles must be provided with a bore ⌀ 3.5 mm in the marking groove for this purpose.
The screw connection creates a conductive bond between the conduit elements.

Variants

Sort by

Delivery unit:  Cut-off Length:  20 ... 3000 Dimension X:  40 mm
Delivery unit:  Piece Length:  3000 Dimension X:  40 mm
Delivery unit:  Cut-off Length:  20 ... 3000 Dimension X:  80 mm
Delivery unit:  Piece Length:  3000 Dimension X:  80 mm
Delivery unit:  Cut-off Length:  20 ... 3000 Dimension X:  120 mm
Delivery unit:  Piece Length:  3000 Dimension X:  120 mm
Delivery unit:  Cut-off Length:  20 ... 3000 Dimension X:  160 mm
Delivery unit:  Piece Length:  3000 Dimension X:  160 mm

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400790
eCl@ss 4.0
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 6.0.1
27400704
eCl@ss 4.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042990