item divider Motix
Hinge Leaf Profile

Hinge Leaf Profile


Show all 20 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.454.56
Line line 8
Property natural
ESD ESD-safe = No
Weight, spec. Length m = 0,71 kg/m
Delivery unit 1 pce., length 3000 mm
Material Al, anodized

Description

Customised hinge strip on a lid that covers the entire gap between the door and fixed door frame.
The Hinge Leaf Profiles must be provided with a countersink for screw fastening. The correct position of the hole is marked by a guide notch on the back of the hinge.

Variants

Sort by

Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Surface / profile Connection type:  Outside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Surface / profile Connection type:  Outside
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Surface / profile Connection type:  Outside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Surface / profile Connection type:  Outside
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Inside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Inside
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Outside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Outside
Line:  8 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Inside
Line:  8 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Inside
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Surface / profile Connection type:  Outside
Line:  6 Delivery unit:  Piece Length:  3000 Connection type:  Surface / profile Connection type:  Outside
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Surface / profile Connection type:  Outside
Line:  6 Delivery unit:  Piece Length:  3000 Connection type:  Surface / profile Connection type:  Outside
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Outside
Line:  6 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Outside
Line:  6 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Inside
Line:  6 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Inside
Line:  10 Delivery unit:  Cut-off Length:  20 ... 3000 Connection type:  Profile / profile Connection type:  Inside
Line:  10 Delivery unit:  Piece Length:  3000 Connection type:  Profile / profile Connection type:  Inside

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
UNSPSC 9.0
31162403
eCl@ss 11.0
23360190
UNSPSC 7.0
31162403
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 7.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76042100