item divider Motix
Closed panels

Closed panels


Show all 134 variants
On request

Technical Data

Scope of Delivery

similar to RAL colour code
Thickness tolerance ± 8%

Properties

Article number 0.0.457.30
Property grey, similar to RAL 7030
ESD ESD-safe = No
Weight, spec. Surface m = 5,72 kg/m2
Delivery unit 1 pce. panel dimensions. approx. 2800x1850 mm
Material Resin-bonded cellulose laminate

Description

NB:
Panel elements made of Plastic must be stored lying flat until they are to be installed. If stored improperly the material can become distorted due to its weight.
Plastic is a thermosetting material which is permanently laminated at high pressure and temperature. This gives it exceptional abrasion and impact resistance, making it suitable for panelling, table surfaces and partitions subject to high stresses.
It has antistatic surfaces.
Thanks to their hygienic melamine resin surface, Plastic panels have exceptional mechanical properties and high temperature resistance and are also particularly resistant to a large number of chemicals. Consequently, they can be used where substances such as
• laboratory and industrial chemicals
• solvents
• disinfectants
• colouring agents
• bleaching agents
• industrial oils and emulsions
act on the surface.
Some chemicals may, however, corrode the surface. This depends on the
• concentration
• exposure time
• temperature
of the agents used.

Changes to the dimensions of Plastic panels due to the absorption of moisture and thermal expansion should be taken into account when installing them in frame structures. These panels may warp if exposed to moisture on one side only.
Note:
RAL numbers of colours apply to varnishes.
Due to the different manufacturing processes, the brilliance and colouring of laminated Plastic panels can vary greatly. Consequently, if there is any doubt, a comparison should always be made with original samples provided by your item sales partner.

Variants

Sort by

Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-off Length:  50 ... 2410 Width:  50 ... 1190 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Piece Length:  2440 Width:  1220 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 7030 (Stone grey) RAL 7030 (Stone grey)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 7030 (Stone grey) RAL 7030 (Stone grey)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 1003 (Signal yellow) RAL 1003 (Signal yellow)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 1003 (Signal yellow) RAL 1003 (Signal yellow)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 5014 (Pigeon blue) RAL 5014 (Pigeon blue)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 5014 (Pigeon blue) RAL 5014 (Pigeon blue)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 6011 (Reseda green) RAL 6011 (Reseda green)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 6011 (Reseda green) RAL 6011 (Reseda green)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 3000 (Flame red) RAL 3000 (Flame red)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 3000 (Flame red) RAL 3000 (Flame red)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  Anthracite Anthracite
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  Anthracite Anthracite
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 2040 Material:  Solid plastic Colour:  RAL 9003 (Signal white) RAL 9003 (Signal white)
Delivery unit:  Piece Length:  2800 Width:  2070 Material:  Solid plastic Colour:  RAL 9003 (Signal white) RAL 9003 (Signal white)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-off Length:  50 ... 2410 Width:  50 ... 1190 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Piece Length:  2440 Width:  1220 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 7030 (Stone grey) RAL 7030 (Stone grey)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 7030 (Stone grey) RAL 7030 (Stone grey)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 1003 (Signal yellow) RAL 1003 (Signal yellow)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 1003 (Signal yellow) RAL 1003 (Signal yellow)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 5014 (Pigeon blue) RAL 5014 (Pigeon blue)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 5014 (Pigeon blue) RAL 5014 (Pigeon blue)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 6011 (Reseda green) RAL 6011 (Reseda green)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 6011 (Reseda green) RAL 6011 (Reseda green)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 3000 (Flame red) RAL 3000 (Flame red)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 3000 (Flame red) RAL 3000 (Flame red)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 9017 (Traffic black) RAL 9017 (Traffic black)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  RAL 9016 (Traffic white) RAL 9016 (Traffic white)
Delivery unit:  Cut-off Length:  50 ... 2770 Width:  50 ... 1820 Material:  Solid plastic Colour:  Anthracite Anthracite
Delivery unit:  Piece Length:  2800 Width:  1850 Material:  Solid plastic Colour:  Anthracite Anthracite
Delivery unit:  Cut-off Length:  50 ... 2410 Width:  50 ... 1190 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Piece Length:  2440 Width:  1220 Material:  Solid plastic Colour:  RAL 7035 (Light grey) RAL 7035 (Light grey)
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass XT Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass XT Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Acrylic glass XT Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass XT Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Acrylic glass XT Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass XT Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass XT Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass XT Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass GS Colour:  glass coloured tinted glass coloured tinted
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass GS Colour:  glass coloured tinted glass coloured tinted
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass GS Colour:  opal coloured tinted opal coloured tinted
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass GS Colour:  opal coloured tinted opal coloured tinted
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass GS Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass GS Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass GS Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass GS Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass GS Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass GS Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass GS Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass GS Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2000 Material:  Acrylic glass GS Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass GS Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Acrylic glass GS Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Piece Length:  3050 Width:  2030 Material:  Acrylic glass GS Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  PET-G Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  PET-G Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  PET-G Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  PET-G Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  PET-G Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  PET-G Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  PET-G Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  PET-G Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 2970 Width:  50 ... 1970 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Piece Length:  3000 Width:  2000 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Polycarbonate Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polycarbonate Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polycarbonate Colour:  clear clear
Delivery unit:  Cut-off Length:  50 ... 3020 Width:  50 ... 2020 Material:  Polycarbonate Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polycarbonate Colour:  smoke coloured tinted smoke coloured tinted
Delivery unit:  Cut-off Length:  50 ... 1970 Width:  50 ... 970 Material:  Polyethylene Colour:  RAL 9004 (Signal black) RAL 9004 (Signal black)
Delivery unit:  Piece Length:  2000 Width:  1000 Material:  Polyethylene Colour:  RAL 9004 (Signal black) RAL 9004 (Signal black)
Delivery unit:  Cut-off Length:  50 ... 1970 Width:  50 ... 970 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Piece Length:  2000 Width:  1000 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-off Length:  50 ... 1970 Width:  50 ... 970 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Piece Length:  2000 Width:  1000 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-off Length:  50 ... 1983 Width:  50 ... 973 Material:  Polyethylene Colour:  RAL 9004 (Signal black) RAL 9004 (Signal black)
Delivery unit:  Piece Length:  2013 Width:  1003 Material:  Polyethylene Colour:  RAL 9004 (Signal black) RAL 9004 (Signal black)
Delivery unit:  Cut-off Length:  50 ... 1983 Width:  50 ... 973 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Piece Length:  2013 Width:  1003 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-off Length:  50 ... 1983 Width:  50 ... 973 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Piece Length:  2013 Width:  1003 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-off Length:  50 ... 1983 Width:  50 ... 973 Material:  Polyethylene Colour:  RAL 9004 (Signal black) RAL 9004 (Signal black)
Delivery unit:  Piece Length:  2013 Width:  1003 Material:  Polyethylene Colour:  RAL 9004 (Signal black) RAL 9004 (Signal black)
Delivery unit:  Cut-off Length:  50 ... 1983 Width:  50 ... 973 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Piece Length:  2013 Width:  1003 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-off Length:  50 ... 1983 Width:  50 ... 973 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Piece Length:  2013 Width:  1003 Material:  Polyethylene Colour:  RAL 9005 (Jet black) RAL 9005 (Jet black)
Delivery unit:  Cut-off Length:  50 ... 2920 Width:  50 ... 1470 Material:  Al-PE composite Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Piece Length:  3000 Width:  1500 Material:  Al-PE composite Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Cut-off Length:  50 ... 2970 Width:  50 ... 1470 Material:  AlMg1 Colour:  Untreated Untreated
Delivery unit:  Piece Length:  3000 Width:  1500 Material:  AlMg1 Colour:  Untreated Untreated
Delivery unit:  Cut-off Length:  50 ... 2970 Width:  50 ... 1470 Material:  AlMg1 Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Piece Length:  3000 Width:  1500 Material:  AlMg1 Colour:  Aluminium, natural Aluminium, natural
Delivery unit:  Cut-off Length:  50 ... 3010 Width:  50 ... 2010 Material:  Polypropylene Colour:  Grey Grey
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polypropylene Colour:  Grey Grey
Delivery unit:  Cut-off Length:  50 ... 3010 Width:  50 ... 2010 Material:  Polypropylene Colour:  White White
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polypropylene Colour:  White White
Delivery unit:  Cut-off Length:  50 ... 3010 Width:  50 ... 2010 Material:  Polypropylene Colour:  Grey Grey
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polypropylene Colour:  Grey Grey
Delivery unit:  Cut-off Length:  50 ... 3010 Width:  50 ... 2010 Material:  Polypropylene Colour:  White White
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polypropylene Colour:  White White
Delivery unit:  Cut-off Length:  50 ... 3010 Width:  50 ... 2010 Material:  Polypropylene Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey)
Delivery unit:  Piece Length:  3050 Width:  2050 Material:  Polypropylene Colour:  RAL 7042 (traffic grey) RAL 7042 (traffic grey)
Delivery unit:  Cut-off Length:  50 ... 2260 Width:  50 ... 1560 Material:  Polypropylene Colour:  RAL 7046 (Telegrey) RAL 7046 (Telegrey)
Delivery unit:  Piece Length:  2300 Width:  1600 Material:  Polypropylene Colour:  RAL 7046 (Telegrey) RAL 7046 (Telegrey)
Delivery unit:  Cut-off Length:  50 ... 2260 Width:  50 ... 1560 Material:  Polypropylene Colour:  Black Black
Delivery unit:  Piece Length:  2300 Width:  1600 Material:  Polypropylene Colour:  Black Black
Delivery unit:  Cut-off Length:  50 ... 2260 Width:  50 ... 1560 Material:  Polypropylene Colour:  RAL 7046 (Telegrey) RAL 7046 (Telegrey)
Delivery unit:  Piece Length:  2300 Width:  1600 Material:  Polypropylene Colour:  RAL 7046 (Telegrey) RAL 7046 (Telegrey)
Delivery unit:  Cut-off Length:  50 ... 2260 Width:  50 ... 1560 Material:  Polypropylene Colour:  Black Black
Delivery unit:  Piece Length:  2300 Width:  1600 Material:  Polypropylene Colour:  Black Black

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35030401
eCl@ss 5.0
35040401
eCl@ss 4.0
35030401
eCl@ss 5.1
35040401
UNSPSC 9.0
30102215
eCl@ss 11.0
23360402
eCl@ss 4.1
35030401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
UNSPSC 7.0
30102215
Customs tariff number
39219041