item divider Motix
T-Slot Roller 8

T-Slot Roller 8


Show all 2 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Fixed bearing roller, POM, black
Bearing hub, St, bright zinc-plated

Properties

Article number 0.0.457.51
Line line 8
ESD ESD-safe = No
Weight m = 5 g
Force max Fmax. = 50 N
Delivery unit 1 set

Description

The T-Slot Rollers connect Profile 8 with the moving component without any central offset.
Special T-Slot Nut 8 Zn M4e with a central offset of 1 mm is available for moving elements made of Line 8 components. This ensures no collisions can occur during movement.

Variants

Sort by

Klemmung:  Festlager
Klemmung:  Loslager

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162703
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 11.0
23240190
eCl@ss 6.0.1
23210192
UNSPSC 7.0
31162703
eCl@ss 7.1
23240190
Customs tariff number
83022000