Technical Data
Scope of Delivery
Brace right
Brace left
2 Hexagon Socket Head Cap Screws DIN 912-M8x60, St, bright zinc-plated
2 Hexagon Nuts DIN 934-M8, St, bright zinc-plated
amin. = 38 mm (recommended 40 mm)
bmin. = 76 mm (recommended 80 mm)
Properties
Article number | 0.0.458.21 |
---|---|
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 846 g |
Delivery unit | 1 set |
Material | Al, anodized, natural |
Description
Variants
Sort by
Maß Z: 160 | |
Maß Z: 240 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 11.0
23360190
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
76042990