item divider Motix
C-Rail Profile

C-Rail Profile


Show all 6 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.460.01
Line line 5
Property natural
ESD ESD-safe = No
Cross-sectional area A = 2,62 cm2
Moment of Inertia, torsional It = 0,2 cm4
Moment of Inertia, x-axis Ix = 4,64 cm4
Moment of Inertia, y-axis Iy = 0,91 cm4
Weight, spec. Length m = 0,71 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 1,76 cm3
Resistance Moment, y-axis Wy = 0,76 cm3

Description

Bearing Units K (without guiding shaft) or 1R (with 1 or 2 guiding shafts) or 3R are guided in the Rail Profiles.

Assembly Instructions

> Using the Mounting Aid for Shafts (Section 9.2 Jigs and Tools), an appropriate round steel bar for a lever, and a profile for locating the Mounting Aid, the pre- greased guiding shafts are pressed into the C-Rail Profiles.

Variants

Sort by

Baureihe:  5 Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Führungsart:  Welle D6
Baureihe:  5 Liefereinheit:  Stück Länge:  6000 Führungsart:  Welle D6
Baureihe:  6 Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Führungsart:  Welle D10
Baureihe:  6 Liefereinheit:  Stück Länge:  6000 Führungsart:  Welle D10
Baureihe:  8 Liefereinheit:  Zuschnitt Länge:  20 ... 6000 Führungsart:  Welle D14
Baureihe:  8 Liefereinheit:  Stück Länge:  6000 Führungsart:  Welle D14

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300202
eCl@ss 7.1
23300202
eCl@ss 11.0
23300202
eCl@ss 6.0.1
23300202
eCl@ss 4.0
23050703
eCl@ss 4.1
23050703
eCl@ss 5.0
23050703
eCl@ss 5.1
23050703
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
Customs tariff number
76042100