item divider Motix
C-Rail Slide Profile

C-Rail Slide Profile


Show all 6 variants
20 6.000
On request
* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.462.02
Line line 8
Property natural
ESD ESD-safe = No
Cross-sectional area A = 9,81 cm2
Moment of Inertia, torsional It = 3,36 cm4
Moment of Inertia, x-axis Ix = 41,9 cm4
Moment of Inertia, y-axis Iy = 16,09 cm4
Weight, spec. Length m = 2,65 kg/m
Delivery unit cut-off max. 6000 mm
Material Al, anodized
Resistance Moment, x-axis Wx = 7,62 cm3
Resistance Moment, y-axis Wy = 6,71 cm3

Description

For constructing slides for C-Rail System 5, 6, or 8 using Bearing Sets.
The positions of the holes are identified by marking grooves in the profiles.
The relevant holes (a) for the lock nuts and countersinks DIN 74 (b) for the Countersunk Screws must be provided to secure the Bearing Sets.

Variants

Sort by

Line:  5 Delivery unit:  Cut-off Length:  20 ... 6000 Guide type:  Shaft D6
Line:  5 Delivery unit:  Piece Length:  6000 Guide type:  Shaft D6
Line:  6 Delivery unit:  Cut-off Length:  20 ... 6000 Guide type:  Shaft D10
Line:  6 Delivery unit:  Piece Length:  6000 Guide type:  Shaft D10
Line:  8 Delivery unit:  Cut-off Length:  20 ... 6000 Guide type:  Shaft D14
Line:  8 Delivery unit:  Piece Length:  6000 Guide type:  Shaft D14

Load Calculation

Deflection calculator

Force application
Orientation
20 6.000

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300202
eCl@ss 7.1
23300202
eCl@ss 11.0
23300202
eCl@ss 5.1
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
Customs tariff number
76042100